We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

AN813

Title
Title
Applying the TC1219/TC1220 Inverting Charge Pumps with Small External Capacitor Values
Name
Name
AN813
Date
Date
06/24/2015
Product Categories
Product Categories
Power Management ICs / Switching Regulator
Description
Description
In many cases where a negative DC bias source is required, lower output load currents (15 mA or less) and faster shutdown times are what the design engineer optimally needs. For applications such as these, the TC1219 and TC1220 can be applied with lower value external capacitors than those recommended in the device data sheet. The data in this Application Note shows measurements taken on both the TC1219 and TC1220 using five different, smallervalue external capacitors: a) 2.2 µF, b) 1 µF, c) 0.47 µF, d) 0.22 µF and e) 0.1 µF. All measurements were made with a 5V input (at the VIN pin) and at ambient temperature TA = +25°C.

Silicon Products


Description
Product
Description
TC1219
EOL
TC1219 EOL

Live Chat

Need Help?

Privacy Policy