| Title |
Title
AVR063: LCD Driver for the STK504
|
|---|---|
| Name |
Name
AN8009
|
| Date |
Date
12/11/2016
|
| Description |
Description
The STK504 is a hardware expansion board for STK500 that add support for 100 pin AVR LCD devices. This application note is an example of how to use the ATmega3290 and the STK504.
|
Title |
Title |
Date |
Size |
|
|---|---|---|---|---|
| AN_8009 Source Code - The STK504 is a hardware expansion board for STK500 that add support for 100 pin AVR LCD devices. This application note is an example of how to use the ATmega3290 and the STK504. 107.7 KB 09/24/2021 | AN_8009 Source Code - The STK504 is a hardware expansion board for STK500 that add support for 100 pin AVR LCD devices. This application note is an example of how to use the ATmega3290 and the STK504. | 09/24/2021 | 107.7 KB | Download |
Live Chat