We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

AN798

Title
Title
Universal Power MOSFET Interface IC (TC4420/9)
Name
Name
AN798
Date
Date
06/24/2015
Application Categories
Application Categories
Power Supply & Conversion / DC DC
Product Categories
Product Categories
Power Management ICs / Power MOSFET Drivers
Description
Description
The TC4420/4429 are 6A high-speed MOSFET drivers available in an 8-pin SOIC package, 8-pin CerDIP and PDIP packages, and a 5-pin TO-220 package. These parts have additional improvements over the TC429 driver. Added features are 4kV of ESD protection, latch-up protection of >1.5A of reverse output current, and logic inputs that can withstand up to 5V negative swings. Although designed as a power MOSFET driver, it can act as a level shifter, comparator, waveshaper and pulse transformer driver, to mention a few of its possible uses.

Silicon Products


Description
Product
Description
MCP1401
0.5 A Low Side MOSFET Driver
MCP1401 0.5 A Low Side MOSFET Driver
MCP1402
0.5 A MOSFET Gate Driver
MCP1402 0.5 A MOSFET Gate Driver
MCP1406
High Speed 6 A MOSFET Gate Driver
MCP1406 High Speed 6 A MOSFET Gate Driver
MCP1407
High Speed 6 A MOSFET Gate Driver
MCP1407 High Speed 6 A MOSFET Gate Driver
MCP14A005
0.5 A MOSFET Gate driver
MCP14A005 0.5 A MOSFET Gate driver
MCP14A0051
0.5 A MOSFET Gate Driver
MCP14A0051 0.5 A MOSFET Gate Driver
MCP14A0052
0.5 A MOSFET Gate driver
MCP14A0052 0.5 A MOSFET Gate driver
TC4420
6 A MOSFET Gate Driver
TC4420 6 A MOSFET Gate Driver
TC4429
6 A MOSFET Gate Driver
TC4429 6 A MOSFET Gate Driver

Live Chat

Need Help?

Privacy Policy