| Title |
Title
nRF24L01 Software Driver for C51 Microcontrollers
|
|---|---|
| Name |
Name
AN7651
|
| Date |
Date
12/11/2016
|
| Description |
Description
nRF24L01 is a single chip RF-transceiver intended for applications in the 2.4 GHz ISM to 2.5 GHz band. AT89C5131A is a high-performance Flash version of the 80C51 single-chip 8-bit micro controllers with full speed USB functions. This application no
|
Title |
Title |
Date |
Size |
|
|---|---|---|---|---|
| AN_7651 Source Code - nRF24L01 is a single chip RF-transceiver intended for applications in the 2.4 GHz ISM to 2.5 GHz band. AT89C5131A is a high-performance Flash version of the 80C51 single-chip 8-bit micro controllers with full speed USB functions. This application no 192.9 KB 09/24/2021 | AN_7651 Source Code - nRF24L01 is a single chip RF-transceiver intended for applications in the 2.4 GHz ISM to 2.5 GHz band. AT89C5131A is a high-performance Flash version of the 80C51 single-chip 8-bit micro controllers with full speed USB functions. This application no | 09/24/2021 | 192.9 KB | Download |
Live Chat