We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

AN735

Title
Title
Using the PICmicro MSSP Module for I2C Communications
Name
Name
AN735
Date
Date
06/24/2015
Application Categories
Application Categories
Peripheral / I2C
Product Categories
Product Categories
8-bit MCU
Description
Description
This application note describes the implementation of the PICmicro MSSP module for Master I 2 C communications. The Master Synchronous Serial Port (MSSP) module is the enhanced Synchronous Serial Port developed by Microchip Technology and is featured on many of the PICmicro devices. This module provides for both the 4-mode SPI communications, as well as Master and Slave I 2 C communications, in hardware.

Files


Title
Title
Date
Size
AN735 Source Code - Using the PICmicro MSSP Module for I2C Communications 15.7 KB 09/24/2021 AN735 Source Code - Using the PICmicro MSSP Module for I2C Communications 09/24/2021 15.7 KB Download

Silicon Products


Description
Product
Description
TC1320
8-Bit Single Output DAC with I2C™
TC1320 8-Bit Single Output DAC with I2C™
TC1321
10-Bit Single Output DAC with I2C™
TC1321 10-Bit Single Output DAC with I2C™

Live Chat

Need Help?

Privacy Policy