| Title |
Title
Reading and Using Fast Fourier Transformation (FFT)
|
|---|---|
| Name |
Name
AN681
|
| Date |
Date
06/24/2015
|
| Application Categories |
Application Categories
Signal Conditioning & Measurement /
ADC
|
| Product Categories |
Product Categories
Linear Devices /
Linear Integrated Devices
Mixed Signal /
A D Converters SAR
|
| Description |
Description
When you are trying to solve a signal integrity problem, the best of all worlds is to have more than one tool to examine the behavior of the system. If there is an Analog-to-Digital Converter (ADC) in the signal path, there are three fundamental issues that can be examined when assessing the circuits performance. All three of these methods evaluate the conversion process, as well its interaction with other portions of the circuit. All data collected for this application note used MXDEV™ hardware and MXLAB software development tools. These three areas of concern encompass the use of frequency analysis (FFTs), time analysis, and DC analysis techniques.
|
| Description | Product |
Description |
|---|---|---|
|
MCP3001
10-Bit, 200kSPS, Single Channel ADC
|
MCP3001 | 10-Bit, 200kSPS, Single Channel ADC |
|
MCP3002
10-Bit, 200kSPS, Dual Channel ADC
|
MCP3002 | 10-Bit, 200kSPS, Dual Channel ADC |
|
MCP3004
10-Bit, 200kSPS, 4-Channel ADC
|
MCP3004 | 10-Bit, 200kSPS, 4-Channel ADC |
|
MCP3008
10-Bit, 200kSPS, 8-Channel ADC
|
MCP3008 | 10-Bit, 200kSPS, 8-Channel ADC |
|
MCP3021
10-Bit, 22kSPS, Single Channel ADC w/I2C™
|
MCP3021 | 10-Bit, 22kSPS, Single Channel ADC w/I2C™ |
|
MCP3201
12-Bit, 100kSPS, Single Channel ADC
|
MCP3201 | 12-Bit, 100kSPS, Single Channel ADC |
|
MCP3202
12-Bit, 100kSPS, Dual Channel ADC
|
MCP3202 | 12-Bit, 100kSPS, Dual Channel ADC |
|
MCP3204
12-Bit, 100kSPS, 4-Channel ADC
|
MCP3204 | 12-Bit, 100kSPS, 4-Channel ADC |
|
MCP3208
12-Bit, 100kSPS, 8-Channel ADC
|
MCP3208 | 12-Bit, 100kSPS, 8-Channel ADC |
|
MCP3221
12-Bit, 22kSPS, Single Channel ADC w/I2C™
|
MCP3221 | 12-Bit, 22kSPS, Single Channel ADC w/I2C™ |
|
MCP3301
13-Bit, 100kSPS, Single Channel ADC
|
MCP3301 | 13-Bit, 100kSPS, Single Channel ADC |
|
MCP3302
13-Bit, 100kSPS, Dual Channel ADC
|
MCP3302 | 13-Bit, 100kSPS, Dual Channel ADC |
|
MCP3304
13-Bit, 100kSPS, 4-Channel ADC
|
MCP3304 | 13-Bit, 100kSPS, 4-Channel ADC |
Live Chat