| Title |
Title
Yet Another Clock Featuring the PIC16C924
|
|---|---|
| Name |
Name
AN649
|
| Date |
Date
06/24/2015
|
| Application Categories |
Application Categories
Display /
Segmented LCD
|
| Product Categories |
Product Categories
8-bit MCU
|
| Description |
Description
Once again, because of its universal familiarity and range of functionality, the clock is used to convey the use of the PIC16C92X microcontrollers. In this case we have added a twist to the clock with the addition of a thermometer. The LCD panel has a two digit temperature readout. This application note will discuss the use of the following peripherals used to implement the clock: Timer1, PORTB, CCP, A/D converter, and the LCD Module. All source code and examples are written in C and compiled using Microchip?s MPLAB-C compiler.
|
Title |
Title |
Date |
Size |
|
|---|---|---|---|---|
| AN649 Source Code - Yet Another Clock Featuring the PIC16C924 8.0 KB 09/24/2021 | AN649 Source Code - Yet Another Clock Featuring the PIC16C924 | 09/24/2021 | 8.0 KB | Download |
Live Chat