| Title |
Title
A Clock Design Using the PIC16C54 for LED Displays and Switch Inputs
|
|---|---|
| Name |
Name
AN590
|
| Date |
Date
06/24/2015
|
| Application Categories |
Application Categories
Lighting /
LED
|
| Product Categories |
Product Categories
8-bit MCU
|
| Description |
Description
The purpose of this application note is to design a clock while multiplexing the features as much as possible, allowing the circuit to use the 18-pin PIC16C54. Other devices in the Microchip line expand on this part, making it a good starting point for learning the basics. This design is useful because it utilizes every pin for output and switches some of them to inputs briefly to read the keys. For a more extensive clock design, consult application note AN529.
|
Title |
Title |
Date |
Size |
|
|---|---|---|---|---|
| AN590 Source Code - A Clock Design Using the PIC16C54 for LED Displays and Switch Inputs 16.9 KB 09/24/2021 | AN590 Source Code - A Clock Design Using the PIC16C54 for LED Displays and Switch Inputs | 09/24/2021 | 16.9 KB | Download |
Live Chat