| Title |
Title
Serial Port Utilities Implementing Table Read and Table Write
|
|---|---|
| Name |
Name
AN547
|
| Date |
Date
06/24/2015
|
| Description |
Description
The PIC17C42 has an on-chip high speed Universal Synchronous Asynchronous Receiver Transmitter (USART). The serial port can be configured to operate either in full-duplex asynchronous mode or half duplex synchronous mode. The serial port has a dedicated 8-bit baud rate generator. Either 8- or 9-bits can be transmitted/received. This application note provides information on using the serial port, parity generation, serial port expansion, RS-232 interface, I/O port expansion using the serial port in synchronous mode.
|
Title |
Title |
Date |
Size |
|
|---|---|---|---|---|
| AN547 Source Code - Serial Port Utilities Implementing Table Read and Table Write 18.4 KB 09/24/2021 | AN547 Source Code - Serial Port Utilities Implementing Table Read and Table Write | 09/24/2021 | 18.4 KB | Download |
Live Chat