| Title |
Title
Intelligent Remote Positioner
|
|---|---|
| Name |
Name
AN531
|
| Date |
Date
06/24/2015
|
| Application Categories |
Application Categories
Motor Control /
Brushed DC Motors
|
| Product Categories |
Product Categories
8-bit MCU
|
| Description |
Description
The excellent cost/performance ratio of the PIC16C5X makes it well suited as a low-cost proportional D.C. actuator controller. This application note depicts a design for a remote intelligent positioning system using a D.C. motor (up to 1/3 hp) run from 12V to 24V. The position accuracy is one in eight bits or 0.4%. The PIC16C5X receives its command and control information via a Microwire serial bus. However, any serial communication method is applicable.
|
Title |
Title |
Date |
Size |
|
|---|---|---|---|---|
| AN531 Source Code - Intelligent Remote Positioner 27.9 KB 09/24/2021 | AN531 Source Code - Intelligent Remote Positioner | 09/24/2021 | 27.9 KB | Download |
Live Chat