| Title |
Title
Software Interrupt Techniques
|
|---|---|
| Name |
Name
AN514
|
| Date |
Date
06/24/2015
|
| Product Categories |
Product Categories
8-bit MCU
|
| Description |
Description
This application note describes a unique method for implementing interrupts in software on the PIC16C5X series of microcontrollers. This method takes advantage of the PIC16C5X?s architecture which allows changing the program counter under software control. Up to eight interrupt lines are possible, but the practical limit for simple code generation is six interrupts, or 64 possible input conditions. The interrupt detection time is under software control and standard I/O pins are used as the interrupt lines.
|
Title |
Title |
Date |
Size |
|
|---|---|---|---|---|
| AN514 Source Code - Software Interrupt Techniques 4.5 KB 09/24/2021 | AN514 Source Code - Software Interrupt Techniques | 09/24/2021 | 4.5 KB | Download |
Live Chat