| Title |
Title
AVR307: Half Duplex UART Using the USI Module on tinyAVR and megaAVR devices
|
|---|---|
| Name |
Name
AN4300
|
| Date |
Date
12/11/2016
|
| Description |
Description
The Universal Serial Interface (USI) present in 8-bit AVR devices like the ATtiny26, ATtiny2313, and ATmega169, is a communication module designed for TWI and SPI communication, but can also be used for UART communication as well.
|
Title |
Title |
Date |
Size |
|
|---|---|---|---|---|
| AN_4300 Source Code - The Universal Serial Interface (USI) present in 8-bit AVR devices like the ATtiny26, ATtiny2313, and ATmega169, is a communication module designed for TWI and SPI communication, but can also be used for UART communication as well. 8.0 KB 09/24/2021 | AN_4300 Source Code - The Universal Serial Interface (USI) present in 8-bit AVR devices like the ATtiny26, ATtiny2313, and ATmega169, is a communication module designed for TWI and SPI communication, but can also be used for UART communication as well. | 09/24/2021 | 8.0 KB | Download |
Live Chat