We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

AN3345

Title
Title
How to Change SAMA5D2 Console UART under Linux
Name
Name
AN3345
Date
Date
12/20/2019
Description
Description
This application note describes how to switch the SAMA5D2 debug console from UART1 (default) to UART2 in every software involved in the startup of a Linux system: RomBOOT, Bootstrap, U-Boot and Kernel.

Silicon Products


Description
Product
Description
ATSAMA5D21
AR Cortex-A5 with multiple memories such as DDR2, DDR3L, LPDDR2, LPDDR3.
ATSAMA5D21 AR Cortex-A5 with multiple memories such as DDR2, DDR3L, LPDDR2, LPDDR3.
ATSAMA5D22
AR Cortex-A5 with multiple memories such as DDR2, DDR3L, LPDDR2, LPDDR3.
ATSAMA5D22 AR Cortex-A5 with multiple memories such as DDR2, DDR3L, LPDDR2, LPDDR3.
ATSAMA5D225C-D1M
A high-performance, low-power Arm Cortex-A5 CPU-based embedded microprocessor (MPU) running up to 500 MHz, with 128Mbit DDR2 memory.
ATSAMA5D225C-D1M A high-performance, low-power Arm Cortex-A5 CPU-based embedded microprocessor (MPU) running up to 500 MHz, with 128Mbit DDR2 memory.
ATSAMA5D23
A high-performance, low-power Arm Cortex-A5 CPU-based embedded microprocessor (MPU) running up to 500 MHz, with support for multiple memories such as DDR2, DDR3L, LPDDR2, LPDDR3, and QSPI and e.MMC Flash.
ATSAMA5D23 A high-performance, low-power Arm Cortex-A5 CPU-based embedded microprocessor (MPU) running up to 500 MHz, with support for multiple memories such as DDR2, DDR3L, LPDDR2, LPDDR3, and QSPI and e.MMC Flash.
ATSAMA5D24
A high-performance, low-power Arm Cortex-A5 CPU-based embedded microprocessor (MPU) running up to 500 MHz, with support for multiple memories such as DDR2, DDR3L, LPDDR2, LPDDR3, and QSPI and e.MMC Flash.
ATSAMA5D24 A high-performance, low-power Arm Cortex-A5 CPU-based embedded microprocessor (MPU) running up to 500 MHz, with support for multiple memories such as DDR2, DDR3L, LPDDR2, LPDDR3, and QSPI and e.MMC Flash.
ATSAMA5D26
ARM Cortex-A5 with DDR3(L) support
ATSAMA5D26 ARM Cortex-A5 with DDR3(L) support
ATSAMA5D27
ARM Cortex-A5 with DDR3(L) support
ATSAMA5D27 ARM Cortex-A5 with DDR3(L) support
ATSAMA5D27-SOM1
A single-sided System-On-Module (SOM) based on the high-performance 32-bit Arm® Cortex®-A5 processor-based MPU SAMA5D27 running up to 500 MHz.
ATSAMA5D27-SOM1 A single-sided System-On-Module (SOM) based on the high-performance 32-bit Arm® Cortex®-A5 processor-based MPU SAMA5D27 running up to 500 MHz.
ATSAMA5D27-WLSOM1
SAMA5D27 Wireless SOM1
ATSAMA5D27-WLSOM1 SAMA5D27 Wireless SOM1
ATSAMA5D27C-D1G
A high-performance, low-power Arm Cortex-A5 CPU-based embedded microprocessor (MPU) running up to 500 MHz, with 1Gbit DDR2 memory.
ATSAMA5D27C-D1G A high-performance, low-power Arm Cortex-A5 CPU-based embedded microprocessor (MPU) running up to 500 MHz, with 1Gbit DDR2 memory.
ATSAMA5D27C-D5M
A high-performance, low-power Arm Cortex-A5 CPU-based embedded microprocessor (MPU) running up to 500 MHz, with 512Mbit DDR2 memory.
ATSAMA5D27C-D5M A high-performance, low-power Arm Cortex-A5 CPU-based embedded microprocessor (MPU) running up to 500 MHz, with 512Mbit DDR2 memory.
ATSAMA5D27C-LD1G
A high-performance, low-power Arm Cortex-A5 CPU-based embedded microprocessor (MPU) running up to 500 MHz, with 1Gbit LPDDR2 memory.
ATSAMA5D27C-LD1G A high-performance, low-power Arm Cortex-A5 CPU-based embedded microprocessor (MPU) running up to 500 MHz, with 1Gbit LPDDR2 memory.
ATSAMA5D27C-LD2G
A high-performance, low-power Arm Cortex-A5 CPU-based embedded microprocessor (MPU) running up to 500 MHz, with 2Gbit LPDDR2 memory.
ATSAMA5D27C-LD2G A high-performance, low-power Arm Cortex-A5 CPU-based embedded microprocessor (MPU) running up to 500 MHz, with 2Gbit LPDDR2 memory.
ATSAMA5D28
A high-performance, low-power Arm Cortex-A5 CPU-based embedded microprocessor (MPU) running up to 500 MHz, with support for multiple memories such as DDR2, DDR3L, LPDDR2, LPDDR3, and QSPI and e.MMC Flash.
ATSAMA5D28 A high-performance, low-power Arm Cortex-A5 CPU-based embedded microprocessor (MPU) running up to 500 MHz, with support for multiple memories such as DDR2, DDR3L, LPDDR2, LPDDR3, and QSPI and e.MMC Flash.
ATSAMA5D28C-D1G
A high-performance, low-power Arm Cortex-A5 CPU-based embedded microprocessor (MPU) running up to 500 MHz, with 1Gbit DDR2 memory.
ATSAMA5D28C-D1G A high-performance, low-power Arm Cortex-A5 CPU-based embedded microprocessor (MPU) running up to 500 MHz, with 1Gbit DDR2 memory.
ATSAMA5D28C-LD1G
A high-performance, low-power Arm Cortex-A5 CPU-based embedded microprocessor (MPU) running up to 500 MHz, with 1Gbit LPDDR2 memory.
ATSAMA5D28C-LD1G A high-performance, low-power Arm Cortex-A5 CPU-based embedded microprocessor (MPU) running up to 500 MHz, with 1Gbit LPDDR2 memory.
ATSAMA5D28C-LD2G
A high-performance, low-power Arm Cortex-A5 CPU-based embedded microprocessor (MPU) running up to 500 MHz, with 2Gbit LPDDR2 memory.
ATSAMA5D28C-LD2G A high-performance, low-power Arm Cortex-A5 CPU-based embedded microprocessor (MPU) running up to 500 MHz, with 2Gbit LPDDR2 memory.
ATSAMA5D29
A high-performance, low-power Arm Cortex-A5 CPU-based embedded microprocessor (MPU) running up to 500 MHz, with support for multiple memories such as DDR2, DDR3L, LPDDR2, LPDDR3, and QSPI and e.MMC Flash.
ATSAMA5D29 A high-performance, low-power Arm Cortex-A5 CPU-based embedded microprocessor (MPU) running up to 500 MHz, with support for multiple memories such as DDR2, DDR3L, LPDDR2, LPDDR3, and QSPI and e.MMC Flash.

Live Chat

Need Help?

Privacy Policy