| Title |
Title
AVR32105: Using the 32-bit AVR AP7 SPI controller
|
|---|---|
| Name |
Name
AN32017
|
| Date |
Date
12/11/2016
|
| Description |
Description
The 32-bit AVR AP7 has a dedicated SPI interface which can operate in master or slave mode. This application note describes these modes and provides drivers and code examples.
|
Title |
Title |
Date |
Size |
|
|---|---|---|---|---|
| AN_32017 Source Code - The 32-bit AVR AP7 has a dedicated SPI interface which can operate in master or slave mode. This application note describes these modes and provides drivers and code examples. 155.8 KB 09/24/2021 | AN_32017 Source Code - The 32-bit AVR AP7 has a dedicated SPI interface which can operate in master or slave mode. This application note describes these modes and provides drivers and code examples. | 09/24/2021 | 155.8 KB | Download |
Live Chat