We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

AN2790

Title
Title
AN2790- USB-to-SPI Bridging with Microchip USB7002 and USB705x Hubs
Name
Name
AN2790
Date
Date
09/12/2018
Description
Description
The USB-to-SPI bridging feature provides system designers who use Microchip hubs an expanded system control and a potential BOM reduction. The use of a separate USB-to-SPI device is no longer required, and a downstream USB port is not lost as a result of implementing the standalone USB-to-SPI device. This feature is available on Microchip hubs that contain an internal Hub Feature Controller (HFC) and a Serial Peripheral Interface (SPI) interface. These hubs include USB7002, USB7050, USB7051 USB7052, and USB7056.

Silicon Products


Description
Product
Description
USB7002
4-Port SS / HS USB Type-C SmartHub
USB7002 4-Port SS / HS USB Type-C SmartHub
USB7006
6-Port SS / HS USB Gen1 SmartHub
USB7006 6-Port SS / HS USB Gen1 SmartHub
USB7016
6-Port SS / HS USB Type-C Gen1 SmartHub
USB7016 6-Port SS / HS USB Type-C Gen1 SmartHub
USB7050
4port USB-C® PD SmartHub
USB7050 4port USB-C® PD SmartHub
USB7050P
4-Port USB 3.2 Gen 1 SmartHub Controller
USB7050P 4-Port USB 3.2 Gen 1 SmartHub Controller
USB7051
4port USB-C PD SmartHub
USB7051 4port USB-C PD SmartHub
USB7051P
Gen1 USB-C SmartHub
USB7051P Gen1 USB-C SmartHub
USB7052
4port USB-C PD SmartHub
USB7052 4port USB-C PD SmartHub
USB7052N
4-Port SS / HS USB Type-C Gen1 SmartHub
USB7052N 4-Port SS / HS USB Type-C Gen1 SmartHub
USB7056
6port USB-C® SmartHub
USB7056 6port USB-C® SmartHub

Live Chat

Need Help?

Privacy Policy