We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

AN2754

Title
Title
AN2754- USB-to-I2C Bridging with USB7002, USB7050, USB7051, and USB7052 Hubs
Name
Name
AN2754
Date
Date
02/22/2019
Description
Description
The USB-to-I2C bridging feature gives system designers using Microchip hubs expanded system control and potential BOM reduction. The use of a separate USB-to-I2C device is no longer required and a downstream USB port is not lost as occurs when a standalone USB-to-I2C device is implemented. This feature is available on the Microchip USB7002, USB7050, USB7051, and USB7052 hubs.

Silicon Products


Description
Product
Description
USB7002
4-Port SS / HS USB Type-C SmartHub
USB7002 4-Port SS / HS USB Type-C SmartHub
USB7006
6-Port SS / HS USB Gen1 SmartHub
USB7006 6-Port SS / HS USB Gen1 SmartHub
USB7016
6-Port SS / HS USB Type-C Gen1 SmartHub
USB7016 6-Port SS / HS USB Type-C Gen1 SmartHub
USB7050
4port USB-C® PD SmartHub
USB7050 4port USB-C® PD SmartHub
USB7050P
4-Port USB 3.2 Gen 1 SmartHub Controller
USB7050P 4-Port USB 3.2 Gen 1 SmartHub Controller
USB7051
4port USB-C PD SmartHub
USB7051 4port USB-C PD SmartHub
USB7051P
Gen1 USB-C SmartHub
USB7051P Gen1 USB-C SmartHub
USB7052
4port USB-C PD SmartHub
USB7052 4port USB-C PD SmartHub
USB7052N
4-Port SS / HS USB Type-C Gen1 SmartHub
USB7052N 4-Port SS / HS USB Type-C Gen1 SmartHub
USB7056
6port USB-C® SmartHub
USB7056 6port USB-C® SmartHub

Live Chat

Need Help?

Privacy Policy