| Title |
Title
Migrating an Atmel Software Frameworks (ASF) Project from ASFv3.3 to ASFv4
|
|---|---|
| Name |
Name
AN2474
|
| Date |
Date
10/17/2017
|
| Description |
Description
This application note provides an introductory look into the migration of an Atmel Start ASFv3 project to an ASFv4 project. Due to ASFv4 optimizations for code density and added flexibility, the two frameworks are mutually exclusive. Which means an ASF v3.3 project cannot be built upon by ASF v4.0. This will require a ?ground up? approach to project migration.
|
Live Chat