| Title |
Title
Fundamentals of the Infrared Physical Layer
|
|---|---|
| Name |
Name
AN243
|
| Date |
Date
06/24/2015
|
| Application Categories |
Application Categories
Wireless Communication /
Infrared
|
| Description |
Description
Infrared light, commonly referred to as “IR”, is a common easy-to-use, low power and low-cost media to transmit information. Among the few “wireless” communicatio choices, IR has the significant advantage of compatibility with hundreds of millions of electronic devices with IR ports (i.e., laptop PCs, PDAs). The vast majority of IR-capable devices are compatible with a set of standards established by the Infrared Data Association, or IrDA®. These standards include guidelines for implementing the IR Physical Layer (IrDA Serial Infrared Physical Layer specification), ensuring that IR communication can be established through free space between two dissimilar devices. This document describes the fundamentals of the infrared physical layer, the IrDA standard and selecting the proper discrete emitter and photodiode components for circuit implementation.
|
| Description | Product |
Description |
|---|---|---|
|
MCP2120
Infrared Encoder/Decoder, IrDA® Support
|
MCP2120 | Infrared Encoder/Decoder, IrDA® Support |
|
MCP2122
Infrared Encoder/Decoder Compatible with HSDL-7000
|
MCP2122 | Infrared Encoder/Decoder Compatible with HSDL-7000 |
|
MCP2140
IrDA® Standard Protocol Stack controller with Fixed 9600 Band Communication Rate
|
MCP2140 | IrDA® Standard Protocol Stack controller with Fixed 9600 Band Communication Rate |
|
MCP2140A
IrDA® Standard Protocol Stack controller with Fixed 9600 Band Communication Rate
|
MCP2140A | IrDA® Standard Protocol Stack controller with Fixed 9600 Band Communication Rate |
|
MCP2150
IrDA® Standard Protocol Stack Controller Supporting DTE Applications
|
MCP2150 | IrDA® Standard Protocol Stack Controller Supporting DTE Applications |
|
MCP2155
IrDA® Standard Protocol Stack Controller Supporting DTE Applications
|
MCP2155 | IrDA® Standard Protocol Stack Controller Supporting DTE Applications |
Live Chat