| Title |
Title
AN2083- USB Commands for the USB253x/3x13/46x4 Hub Feature Controller
|
|---|---|
| Name |
Name
AN2083
|
| Date |
Date
01/25/2016
|
| Description |
Description
The Hub Feature Controller device connected to the internal port of the Microchip USB253x/USB3x13/USB46x4 family of USB2.0 Hubs allows advanced features such as hub configuration, OTP programing, and I/O bridging. These features can be controlled via the ProTouch2 GUI, ProTouch2 command line interface, or ProTouch2 DLL library (for specialized application specific code development). These features can also be controlled directly using low level USB commands and standard USB drivers if the DLL library is not usable for the given application (such as with MCU host interfaces or alternative operating systems).
|
| Description | Product |
Description |
|---|---|---|
|
USB2532
MTT 2-Port USB 2.0 Hi-Speed Hub Controller
|
USB2532 | MTT 2-Port USB 2.0 Hi-Speed Hub Controller |
|
USB2533
MTT USB 2.0 Hi-Speed Three Port Hub Controller
|
USB2533 | MTT USB 2.0 Hi-Speed Three Port Hub Controller |
|
USB2534
MTT 4-Port USB 2.0 Hi-Speed Hub Controller
|
USB2534 | MTT 4-Port USB 2.0 Hi-Speed Hub Controller |
|
USB2534D
4-Port USB 2.0 Hi-Speed Hub Controller
|
USB2534D | 4-Port USB 2.0 Hi-Speed Hub Controller |
|
USB3613
3-Port USB 2.0 Hi-Speed Hub Controller for Portable Applications
|
USB3613 | 3-Port USB 2.0 Hi-Speed Hub Controller for Portable Applications |
|
USB3813
3-Port USB 2.0 Hi-Speed Hub Controller for Portable Applications
|
USB3813 | 3-Port USB 2.0 Hi-Speed Hub Controller for Portable Applications |
|
USB4604
4-Port USB 2.0 Hi-Speed Hub Controller
|
USB4604 | 4-Port USB 2.0 Hi-Speed Hub Controller |
|
USB4624
MTT 4-Port USB 2.0 Hi-Speed Hub Controller
|
USB4624 | MTT 4-Port USB 2.0 Hi-Speed Hub Controller |
|
USB84602
2-Port Automotive SmartHub
|
USB84602 | 2-Port Automotive SmartHub |
|
USB84604
USB 2.0 HSIC Hi-Speed 4-Port Controller Hub
|
USB84604 | USB 2.0 HSIC Hi-Speed 4-Port Controller Hub |
Live Chat