| Title |
Title
Interfacing 23X512/1024 SDI/SQI Serial SRAM Devices to NXP LPC18XX/43XX Microcontrollers Using the SPIFI Peripheral
|
|---|---|
| Name |
Name
AN1797
|
| Date |
Date
06/24/2015
|
| Description |
Description
This application note is targeted at customers using MCUs that offer Quad mode SPI capabilities, and who want to take advantage of the higher throughput capabilities offered by Microchip's Serial SRAM, when operated in the SQI mode.
|
Title |
Title |
Date |
Size |
|
|---|---|---|---|---|
| AN1797 Source Code - Interfacing 23X512/1024 SDI/SQI Serial SRAM Devices to NXP LPC18XX/43XX Microcontrollers Using the SPIFI Peripheral 8.9 KB 09/24/2021 | AN1797 Source Code - Interfacing 23X512/1024 SDI/SQI Serial SRAM Devices to NXP LPC18XX/43XX Microcontrollers Using the SPIFI Peripheral | 09/24/2021 | 8.9 KB | Download |
| Description | Product |
Description |
|---|---|---|
|
23A1024
1.7-2.2V 1Mb SPI Serial SRAM
|
23A1024 | 1.7-2.2V 1Mb SPI Serial SRAM |
|
23A512
1.7-2.2V 512Kb SPI Serial SRAM
|
23A512 | 1.7-2.2V 512Kb SPI Serial SRAM |
|
23AA02M
2Mb SPI/SQI SRAM, 1.7-3.6V
|
23AA02M | 2Mb SPI/SQI SRAM, 1.7-3.6V |
|
23AA04M
4Mb SPI/SQI SRAM, 1.7-3.6V
|
23AA04M | 4Mb SPI/SQI SRAM, 1.7-3.6V |
|
23LC1024
2.5-5.5V 1Mb SPI Serial SRAM
|
23LC1024 | 2.5-5.5V 1Mb SPI Serial SRAM |
|
23LC512
2.5-5.5V 512Kb SPI Serial SRAM
|
23LC512 | 2.5-5.5V 512Kb SPI Serial SRAM |
|
23LCV02M
2Mb SPI/SQI SRAM with Battery Backup
|
23LCV02M | 2Mb SPI/SQI SRAM with Battery Backup |
|
23LCV04M
4Mb SPI/SQI SRAM with Battery Backup
|
23LCV04M | 4Mb SPI/SQI SRAM with Battery Backup |
|
23LCV1024
1Mb SPI Serial SRAM with Battery Backup
|
23LCV1024 | 1Mb SPI Serial SRAM with Battery Backup |
|
23LCV512
512Kb SPI Serial SRAM with Battery Backup
|
23LCV512 | 512Kb SPI Serial SRAM with Battery Backup |
|
24C04B
1.7-2.2V 1Mb SPI Serial SRAM
|
24C04B | 1.7-2.2V 1Mb SPI Serial SRAM |
|
AT91M40800
ARM7-based microcontroller
|
AT91M40800 | ARM7-based microcontroller |
|
AT91M42800A
ARM7-based Microcontroller
|
AT91M42800A | ARM7-based Microcontroller |
|
AT91M55800A
ARM7-based Microcontroller
|
AT91M55800A | ARM7-based Microcontroller |
Live Chat