We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

AN1749A

Title
Title
SDIO over USB Programmers's Guide
Name
Name
AN1749A
Date
Date
06/24/2015
Description
Description
Microchip?s USB82642/2642 provides an SDIO over USB bridge. This SDIO over USB bridge supports the transmission of data from a USB Host to an SD, MMC, eMMC or SDIO card. The SDIO over USB bridge uses USB Mass Storage Class Bulk-Only Transport and SCSI pass through to support this feature. Microchip offers an application (i.e., usb_dev_sdio.dll) that can be integrated in a customer application and that is able to control the data transmission SDIO over USB of the USB82642/2642. Thereby usb_dev_sdio.dll or library utilizes the SCSI pass through commands to transfer data. This documentation describes the API commands of the usb_dev_sdio. dll. The application note includes the following topics: ? Example of aN SDIO over USB Bridge Environment on page 1 ? API Commands Supporting SDIO on page 3 ? Structure Definitions on page 9

Live Chat

Need Help?

Privacy Policy