We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

AN1710

Title
Title
Migrating from the LAN9117 to the LAN9211
Name
Name
AN1710
Date
Date
03/20/2019
Application Categories
Application Categories
Ethernet Devices / Ethernet Controllers
Description
Description
The purpose of this application note is to assist Microchip customers with existing LAN9117 designs when upgrading to the new LAN9211 devices. Migrating from the LAN9117 to the LAN9211 will require PCB modifications to support the new LAN9211 package type and the HP Auto-MDIX PHY (even if this mode is not used). This application note addresses all the differences between the LAN9117 and the LAN9211 devices, making this transition as easy as possible.

Silicon Products


Description
Product
Description
LAN9117
10/100 Base-T/TX Ethernet Controller with 16 Bit Interface
LAN9117 10/100 Base-T/TX Ethernet Controller with 16 Bit Interface
LAN9211
10/100 Base-T/TX Ethernet Controller with 16 Bit Interface
LAN9211 10/100 Base-T/TX Ethernet Controller with 16 Bit Interface

Live Chat

Need Help?

Privacy Policy