| Title |
Title
Power Factor Correction in Power Conversion Applications Using the dsPIC® DSC (Japanese)
|
|---|---|
| Name |
Name
AN1106-1
|
| Date |
Date
06/24/2015
|
| Application Categories |
Application Categories
Functional Enablement /
Power Conversion & Charging
Motor Control /
AC Induction Motors
Power Supply & Conversion /
AC DC
Power Supply & Conversion /
Digital Power Conversion
|
| Product Categories |
Product Categories
dsPIC DSCs
|
| Description |
Description
The main goal of this application note is to implement Power Factor Correction (PFC) by Average Current Mode Control using a Digital Signal Controller (DSC). Since many applications in the areas of motor control, power control, Uninterruptible Power Supplies (UPS), Switched Mode Power Supplies (SMPS) etc demand a stable, regulated DC power source with reduced input current harmonic content and better power factor, power factor correction is a need of the day and no more a matter of choice. Thanks to the family of DSCs (dsPICs) from Microchip which enable the implementation of PFC in addition to the integration of this algorithm onto other applications on a single chip.
|
Title |
Title |
Date |
Size |
|
|---|---|---|---|---|
| AN1106 Source Code for dsPIC30F6010A - Power Factor Correction App Note source code 43.0 KB 09/24/2021 | AN1106 Source Code for dsPIC30F6010A - Power Factor Correction App Note source code | 09/24/2021 | 43.0 KB | Download |
| AN1106 Source Code for dsPIC33FJ12MC202 - Power Factor Correction App Note source code 164.7 KB 09/24/2021 | AN1106 Source Code for dsPIC33FJ12MC202 - Power Factor Correction App Note source code | 09/24/2021 | 164.7 KB | Download |
Live Chat