We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

AN1007-1

Title
Title
Designing with the MCP3551 Delta-Sigma ADC (Japanese)
Name
Name
AN1007-1
Date
Date
06/24/2015
Description
Description
The MCP3551 delta-sigma ADC is a high-resolution converter. This application note discusses various design techniques to follow when using this device. Typical application circuits are discussed first, followed by a section on noise analysis. This device has a LSB size that is smaller than the noise voltage, typical of any high-resolution ADC. Due to this, the performance of the device (and system) cannot be analyzed by simply looking at the binary output stream. Collecting data and visually analyzing the result is required; when designing circuits it is important to provide a way to get the data points to a PC. This application note shows how to use the MCP3551 22-Bit Delta-Sigma ADC PICtail? Demo Board circuitry and DataView® software to quickly evaluate sensor or system performance, as well as how to interface the device to PICmicro® microcontrollers.

Files


Title
Title
Date
Size
AN1007 Source Code 6.4 KB 09/24/2021 AN1007 Source Code 09/24/2021 6.4 KB Download
MCP3551 App Note Source Code 6.4 KB 09/24/2021 MCP3551 App Note Source Code 09/24/2021 6.4 KB Download

Development Tools


Description
Part Number
Description
MCP3551DM-PCTL
MCP3551 DELTA-SIGMA ADC DEMO BOARD
MCP3551DM-PCTL MCP3551 DELTA-SIGMA ADC DEMO BOARD

Silicon Products


Description
Product
Description
MCP3551
22-Bit, 14SPS, Single Channel ADC
MCP3551 22-Bit, 14SPS, Single Channel ADC
MCP3553
22-Bit, 60SPS, Single Channel ADC
MCP3553 22-Bit, 60SPS, Single Channel ADC

Live Chat

Need Help?

Privacy Policy