We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Microchip Brings EtherCAT® and TSN Networking Solutions to its Power-Efficient PolarFire® FPGA Platform

Industrial edge networking stack enables real-time communications for AI automation, robotics and Industry 4.0 applications


CHANDLER, Ariz., October 29, 2026 — As industrial systems evolve to support AI-enabled automation, robotics and intelligent edge computing, developers need to deliver deterministic, real-time networking while minimizing power consumption, maintaining security and reducing system complexity. To address these challenges, Microchip Technology (Nasdaq: MCHP) has expanded its industrial edge networking solution stack with EtherCAT® and Time-Sensitive Networking (TSN) capabilities on PolarFire® devices. Beckhoff® Automation GmbH EtherCAT IP is compatible with both PolarFire® FPGA and SoC devices and Microchip TSN IP is supported on PolarFire FPGA SoCs. These enhancements expand Microchip's growing portfolio of FPGA solution stacks which combine hardware, IP, development tools and reference designs to accelerate development across industrial networking, AI, machine learning and security-focused applications.

"Industrial networks are becoming more intelligent, distributed and data driven as AI moves closer to the edge," said Shakeel Peera, vice president of Microchip's FPGA business unit. "By adding EtherCAT and TSN capabilities to our power-efficient PolarFire platform, we're providing developers with the deterministic networking technologies needed to build highly responsive, scalable systems for industrial and embedded networking applications."

Beckhoff EtherCAT IP supports EtherCAT connectivity at 10/100/1000 Mbps and Microchip’s TSN solution enables deterministic 1 Gbps Ethernet using IEEE 802.1 Time-Sensitive Networking standards. Together, these technologies help developers build scalable industrial networks with predictable communication performance and interoperability across connected devices.

Built on power-efficient PolarFire FPGAs and SoCs, the industrial edge networking solution stack delivers real-time processing with high reliability and energy efficiency. PolarFire devices feature a secure, non-volatile architecture that enables instant-on operation and supports integrated security features such as secure boot and anti-tamper protection. The flexible FPGA fabric enables EtherCAT and TSN integration while supporting scalable customization for evolving industrial network architectures.

Target applications include motion control, industrial robotics, embedded vision, factory automation, autonomous mobile robots, automotive systems, smart infrastructure and aerospace and defense platforms. PolarFire FPGA and SoC industrial networking solutions are supported by Microchip’s Libero® SoC design suite, IP cores and reference designs, as well as the Dual-Port Gigabit Ethernet FMC card (ETH-DC-DUALGBE) and PolarFire® SoC Video Kit (MPFS250-VIDEO-KIT) for rapid evaluation and prototyping. Visit the website to learn more about Microchip’s full portfolio of FPGA devices.

Resources
High-res images available through Flickr or editorial contact (feel free to publish):

About Microchip

Microchip Technology Inc. is a broadline supplier of semiconductors committed to making innovative design easier through total system solutions that address critical challenges at the intersection of emerging technologies and durable end markets. Its easy-to-use development tools and comprehensive product portfolio support customers throughout the design process, from concept to completion. Headquartered in Chandler, Arizona, Microchip offers outstanding technical support and delivers solutions across the industrial, automotive, consumer, aerospace and defense, communications and computing markets. For more information, visit the Microchip website at www.microchip.com.

###

Note: The Microchip name and logo, the Microchip logo, Libero and PolarFire are registered trademarks of Microchip Technology Incorporated in the U.S.A. and other countries. All other trademarks mentioned herein are the property of their respective companies.

Editorial Contact:

Amber Liptai
amber.liptai@microchip.com
480-792-5047

Live Chat

Need Help?

Privacy Policy