We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Microchip Advances Neural Network Implementation with VectorBlox™ 3.0 Accelerator Software Development Kit 

Latest release leverages sparse neural networks to improve performance and enable more efficient edge AI on PolarFire® FPGAs and SoCs


CHANDLER, Ariz., July 14, 2026 — Deploying AI inference in power‑constrained and mission‑critical environments such as aerospace and defense systems requires solutions that balance performance, efficiency, reliability and ease of development. To better manage these challenges, Microchip Technology (Nasdaq: MCHP) has released the VectorBlox™ 3.0 Accelerator Software Development Kit (SDK) to help simplify FPGA‑based AI implementation and speed time‑to‑market. Offered to developers free of charge, VectorBlox 3.0 SDK and associated CoreVectorBlox IP is designed as an integrated toolchain that streamlines optimization, compilation and deployment of convolutional neural network (CNN) models on PolarFire® FPGA and SoC-based platforms. Because the accelerator scales efficiently across model sizes and supports multiple AI workloads on a single device, customers can consolidate various vision or sensor‑based AI functions on a single low power FPGA.

“As AI models continue to grow in complexity, compression is becoming essential for deploying intelligence at the edge,” said Shakeel Peera, corporate vice president and GM of Microchip’s FPGA business unit. “With VectorBlox 3.0, we’re leveraging sparsity-based model compression from our Neuronix acquisition to reduce compute demands while preserving accuracy.”

With support for sparse neural networks, VectorBlox 3.0 helps enable efficient execution of vision-based CNN models by skipping zero‑valued operations. This capability helps developers accelerate inference performance while reducing power consumption, an important advantage for always‑on edge AI applications that must balance responsiveness with energy efficiency. Enabling sparsity-based model compression is designed to reduce compute and memory demands, while preserving accuracy.

“Leveraging VectorBlox acceleration on Microchip’s PolarFire SoC enabled us to efficiently deploy advanced onboard AI pipelines for low-latency payload operations in orbit,” said Vito Fortunato, SPACEDGE™ services line manager at Planetek Italia. “The platform allowed us to validate real-time Earth Observation processing capabilities including object detection, semantic scene analysis and edge-generated actionable information products on top of the AI-eXpress-1 satellite, deployed in 2025, while providing the radiation resilience and operational reliability required for continuous Low Earth Orbit operations.”

Additionally, Spacecraft Pose Network v2 (SPNv2), a neural network designed to estimate position and orientation using vision data, enables autonomous navigation and proximity operations in space for applications such as autonomous rendezvous and docking, space debris removal, satellite inspection and formation flying. Built on mid-range, power-efficient, single-event-upset (SEU) immune PolarFire FPGAs and SoCs, the solution delivers secure boot, anti-tamper protection and high reliability for harsh environments. These features are necessary for mission‑critical defense, aerospace and industrial deployments where long operational life, data protection and system resilience are essential.

"The combination of PolarFire SoC and VectorBlox creates a powerful synergy for deploying AI-powered autonomy solutions directly in orbit,” said Federico Fontana, Head of Hardware Engineering at AIKO. “We validated this through the deployment of our clear_CHARLES suite, which provides onboard cloud and ship detection for adaptive and autonomous payload operations on power-efficient platforms, making a further step toward increasingly autonomous, responsive and software-defined space systems."

VectorBlox SDK v3.0 is supported by Microchip’s Libero® SoC Design Suite and integrates with CoreVectorBlox IP. Visit the website to learn more about the company’s full portfolio of FPGAs and design resources.

Pricing and Availability
VectorBlox SDK v3.0 and CoreVectorBlox IP are available to customers at no charge. To learn more, contact a Microchip sales representative or authorized worldwide distributor.

Resources
High-res images available through Flickr or editorial contact (feel free to publish):

About Microchip

Microchip Technology Inc. is a broadline supplier of semiconductors committed to making innovative design easier through total system solutions that address critical challenges at the intersection of emerging technologies and durable end markets. Its easy-to-use development tools and comprehensive product portfolio support customers throughout the design process, from concept to completion. Headquartered in Chandler, Arizona, Microchip offers outstanding technical support and delivers solutions across the industrial, automotive, consumer, aerospace and defense, communications and computing markets. For more information, visit the Microchip website at www.microchip.com.

# # #

Note: The Microchip name and logo, the Microchip logo, Libero and PolarFire are registered trademarks of Microchip Technology Incorporated in the U.S.A. and other countries. VectorBlox is a trademark of Microchip Technology Inc. in the U.S.A. and other countries. All other trademarks mentioned herein are the property of their respective companies.

Editorial Contact:

Amber Liptai
amber.liptai@microchip.com
480-792-5047

Live Chat

Need Help?

Privacy Policy