From Reactive Power Monitoring to Predictive Infrastructure Visibility
Multi-Channel Smart Metering Demonstration Application with our PIC32CXMTC series, a family of System-on-Chip (SoC) solutions built around dual 32-bit Arm® Cortex®-M4F RISC processors.
Power distribution units (PDUs) have traditionally focused on one job: reporting how much power a rack or facility consumes. But as data centers, telecom infrastructure and industrial facilities become more distributed and densely packed, operators increasingly need more than reactive monitoring. They need visibility that can help identify overload conditions, detect imbalances early and support predictive maintenance before downtime occurs.
Our Multi-Channel Smart Metering Demonstration Application reference design addresses that shift by showing how a PDU can evolve into an infrastructure intelligence platform capable of monitoring dozens of channels simultaneously while maintaining metering-grade accuracy.
Designed for High-Channel-Count Monitoring
At the center of the design is the PIC32CXMTC Multichannel Evaluation Kit, a development platform designed for applications requiring many simultaneous voltage and current measurements. The platform targets environments where uptime and power quality directly affect operational continuity.
The Scaling Challenge
The engineering challenge in these systems is scale. A modern rack-level PDU may need to monitor many independent loads at the same time while still providing precise energy measurements and fast application-level analysis. Traditional approaches often separate metrology processing from application control, increasing system complexity and communication overhead.
A Dual-Core Architecture
This reference design demonstrates a different architecture. The platform can simultaneously measure up to 32 channels and process raw measurement data into quantities aligned with international metering standards. The evaluation kit ships preconfigured for three voltage channels and 29 current channels, although the channel allocation can be modified depending on the application.
The design combines measurement and application processing inside a dual-core architecture built around the PIC32CX2051MTC128 microcontroller (MCU) SoC. One Arm Cortex-M4 core is dedicated to the metrology subsystem through our Multichannel Metrology library, while a second Cortex-M4 core running at up to 200 MHz remains available for customer applications and communications tasks.
The table below compares this consolidated approach with traditional separated architectures:
Traditional Separated Architecture | Integrated Dual-Core Architecture |
Separate metrology and application processors | Metrology and application processing consolidated into one MCU |
Additional communication interfaces between processors | Reduced interprocessor communication overhead |
Higher system integration complexity | Simplified platform integration |
Independent processing domains | Coordinated real-time monitoring and analytics |
Greater hardware footprint | More consolidated system design |
Separating Measurement and Analytics
That division of labor is what makes the higher-level functions practical. The application core can handle these tasks without competing with time-sensitive measurement work:
- Alarm generation
- Networking
- Analytics
- Local user interfaces
In a PDU deployment, this can enable continuous monitoring while simultaneously supporting predictive maintenance algorithms or facility management integration.
Precision Analog Measurement
The analog measurement subsystem also plays a major role in the design. The platform incorporates the MCP3914B, a 24-bit simultaneous-sampling ADC designed for energy measurement and power monitoring applications. Simultaneous sampling matters in multi-channel power analysis because it preserves timing relationships across monitored loads, improving the accuracy of power calculations and load-balancing analysis.
The evaluation kit supports multiple current sensing methods:
- Current transformers
- Rogowski coils
- Shunt-based sensing
This flexibility allows developers to adapt the design for different installation environments and current ranges.
Infrastructure Intelligence in Practice
What makes this reference design particularly relevant is how directly it maps to operational challenges in modern facilities. In a data center, simultaneous monitoring across many channels can help operators identify overloaded circuits or uneven rack loading before failures occur. In telecom infrastructure, early visibility into abnormal power behavior can support proactive maintenance scheduling. In industrial environments, multi-channel monitoring can assist with fault isolation and trend analysis across distributed equipment.
Expansion and System Development
The platform also includes three mikroBUS connectors for expansion, allowing developers to add communication or interface modules as system requirements evolve. This makes the kit useful not only as a metrology demonstration platform, but also as a foundation for developing complete intelligent power-monitoring systems.
Key Takeaway
For developers building next-generation PDUs or energy-monitoring equipment, the key takeaway is not simply that more channels can be monitored. The larger value is the ability to combine high-channel-count metrology, standards-aligned measurement accuracy and application-layer intelligence inside a consolidated architecture designed for real-time infrastructure visibility. As facilities continue pushing toward higher density and tighter uptime requirements, that combination moves power monitoring beyond reporting consumption and toward helping operators anticipate problems before they become outages.
Reference Design: Multi-Channel Smart Metering Demonstration Application | Reference Design | Microchip Technology
FAQ
What is multi-channel smart metering?
Multi-channel smart metering refers to monitoring many independent voltage or current inputs simultaneously within a single energy measurement platform. This allows operators to observe distributed loads, identify imbalances and analyze infrastructure-wide power behavior in real time.
Why does simultaneous sampling matter in power monitoring?
Simultaneous sampling preserves timing relationships between monitored channels by capturing measurements at the same moment across multiple inputs. This improves the accuracy of power calculations, phase analysis and load-balancing measurements in multi-channel systems.
How does dual-core separation improve metrology performance?
Separating metrology processing from application-layer tasks helps maintain deterministic measurement performance even while the system handles communications, analytics, alarms or user-interface functions. This reduces the risk of application activity interfering with time-sensitive measurement operations.
What types of facilities can benefit from high-channel-count monitoring?
High-channel-count monitoring is useful in environments where uptime and power visibility are critical, including data centers, telecommunications infrastructure, industrial automation systems and broadcast facilities.
Which current sensing methods does the platform support?
The platform supports multiple sensing approaches, including current transformers, Rogowski coils and shunt-based sensing methods. This flexibility allows developers to adapt the design for different current ranges and installation environments.
How can multi-channel monitoring support predictive maintenance?
By continuously tracking behavior across many circuits simultaneously, operators can identify abnormal trends such as load imbalance, unexpected current growth or unusual power behavior before failures occur. This can support earlier maintenance intervention and reduce unplanned downtime.
What role does the MCP3914B play in the system?
The MCP3914B functions as a high-resolution simultaneous-sampling analog front end for energy measurement applications. Its synchronized sampling capability supports accurate multi-channel power analysis and metrology calculations.
Can the platform support communications or expansion modules?
Yes. The evaluation platform includes mikroBUS expansion connectors that allow developers to add communication interfaces or additional functionality as system requirements evolve.