We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Expanding Markets With PoE Power for Industrial IoT Device Manufacturers

As Industrial IoT grows, so does the need for flexible power options. This post explains how our PoE midspans and injectors make it easier to power and connect devices using existing Ethernet to help manufacturers overcome power limitations, simplify installations and make it easier for customers to deploy devices where they need them.

Introduction: The Rise of PoE in Industrial IoT

Power over Ethernet (PoE) is rapidly transforming the way industrial IoT (IIoT) devices are powered and connected. As factories and industrial environments become more automated and data-driven, the need for reliable, flexible and cost-effective power solutions has never been greater. PoE is emerging as the preferred method for delivering both power and data to IIoT devices, streamlining deployment and enabling smarter, more connected operations.

The Challenge: Limited PoE Availability in Industrial Networks

Despite its advantages, PoE is not universally available in all industrial settings. Only about 30% of existing networks are PoE enabled, and many new switches do not support PoE out of the box. Even when PoE switches are present, they often cannot deliver full power on every port, limiting the number of devices that can be powered simultaneously. This creates significant challenges for IIoT manufacturers and their customers, who rely on PoE-powered devices for critical operations.

Key Pain Points for IIoT Manufacturers and Customers

  • Customer Convenience: Deploying devices without a simple powering option can lead to lost sales and customer frustration.
  • Brand Perception: Compatibility issues with third-party powering solutions can erode trust and reduce repeat business.
  • Product Differentiation: Manufacturers who offer an all-in-one solution with a PoE powering option gain a competitive edge.
  • Sales Cycle Delays: Customers sourcing powering components separately can slow down purchasing decisions.
  • Compliance and Reliability: Without a tested, proven powering option, it’s harder to assure customers of product reliability and compliance.
  • Post-Sale Support: Compatibility issues with third-party solutions can increase support calls and dissatisfaction.
  • Market Reach and Revenue: Limited power options restrict market reach and potential revenue streams.

The Solution: PoE Midspans and Injectors Bridge the Power Gap

When native PoE capability is lacking, PoE midspans and injectors provide a simple, effective solution. By pairing these devices with IIoT products, manufacturers can minimize compatibility issues and enable installation in remote or hard-to-reach locations—without the need for costly electrical upgrades. Offering a proven PoE midspan solution directly addresses customer concerns about power availability and compatibility, while also increasing sales and enhancing the manufacturer’s value proposition.

Benefits of PoE Midspans and Injectors

  • Plug-and-Play Installation: Rapid device deployment using existing Ethernet cabling, eliminating complex electrical work.
  • Unified Power and Data: Deliver both power and data over a single cable, streamlining network architecture and reducing installation time.
  • Flexible Placement: Install devices in remote, hard-to-reach or hazardous locations without worrying about access to traditional power sources.
  • Proven Compatibility: Based upon IEEE 802.3af/at/bt standards, they are tested and validated for seamless operation with industrial automation devices, reducing downtime and support issues.
  • Safe Power Delivery: Standards-compliant DC power minimizes electrical hazards and supports regulatory compliance.
  • All-in-One Solution: Bundling PoE powering options differentiates your product and enhances customer value.

Why Choose Microchip for Industrial IoT PoE Solutions?

Microchip stands out as the trusted partner for PoE industrial midspans, offering a comprehensive product line designed for diverse industrial needs. With over 25 years of experience supplying midspans to manufacturers, we deliver proven reliability, quality and compliance. Manufacturers benefit from flexible private or white label options and the ability to support high-volume requirements. Backed by a strong reputation for service and support, we provide dependable solutions that help partners succeed in the industrial IoT market.

Microchip’s Key Advantages

  • Full Line of Industrial PoE Midspans: Solutions for every IIoT application.
  • Decades of Experience: Over 25 years providing midspans to leading manufacturers.
  • Flexible Branding: Private or white label options for seamless integration.
  • High-Volume Support: Scalable solutions for large deployments.
  • Reputation for Reliability: Trusted for quality, service and ongoing support.

Conclusion: Powering the Future of Industrial IoT

As industrial environments continue to evolve, PoE will play a critical role in enabling smarter, more efficient operations. By addressing power gaps with proven midspan solutions and partnering with a trusted provider like Microchip, IIoT manufacturers can expand their market reach, differentiate their products and deliver greater value to their customers.

To learn more, visit our PoE web page.

Alan Jay Zwiren, Jun 9, 2026
Tags/Keywords: Industrial and IoT

Live Chat

Need Help?

Privacy Policy