We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Microchip Expands APAC Certifications for Its Latest Generation of Sustainable PoE Midspans/Injectors

Microchip continues to advance sustainable networking with PoE midspans designed for global deployment. With expanded APAC certifications, low standby power and scalable options for modern networks, these solutions help make connected infrastructure easier to deploy and manage.

As global demand for connected infrastructure accelerates, powering devices efficiently and compliantly across regions is more important than ever. Microchip Technology, the pioneer of Power over Ethernet (PoE) midspans, continues to set the standard with our latest generation of PoE injectors—now certified for key Asia‑Pacific (APAC) markets and designed for next‑generation performance, sustainability and ease of deployment.

Comprehensive APAC Certification Coverage

Our newest PoE midspans are certified to meet critical regulatory requirements across major APAC countries, enabling seamless commercial deployment without regional redesigns or approval delays:

  • Taiwan – BSMI
  • China – CCC
  • South Korea – KC/KCC
  • India – BIS

This broad certification coverage simplifies global rollouts and allows customers to deploy a single PoE platform across multiple countries with confidence.

Intelligent and Sustainable Power Delivery

Power over Ethernet is inherently sustainable. PoE midspans deliver power only when a powered device requests it, provide only the amount of power required, and automatically shut off when power is no longer needed. This intelligent power‑on‑demand approach significantly reduces wasted energy compared to traditional power delivery methods.

To further enhance efficiency, our latest PoE midspans are designed to comply with next‑generation worldwide energy efficiency standards (DoE Level VII), maintaining minimal power consumption when idle.

Built for Global Deployment and Simplified Procurement

Microchip PoE midspans are engineered to meet the practical demands of global infrastructure rollouts:

  • DoE Level VII energy efficiency for ultra‑low standby power
  • TAA‑compliant manufacturing (EU) supporting regulated and government procurement
  • Plug‑and‑play deployment for fast, straightforward installation
  • Reduce deployment complexity while providing long‑term reliability and supply chain confidence

Broad Portfolio for 1G and 10G Networks

Supporting IEEE® 802.3af, 802.3at and 802.3bt standards, our PoE midspan portfolio delivers flexible power and speed options for today’s and tomorrow’s networks.

1G PoE Midspan Solutions

  • 30W – PD‑9001GS/AC
  • 60W – PD‑9501GS/AC
  • 90W – PD‑9601GS/AC

10G PoE Midspan Solutions

  • 30W – PD‑9001‑10GS/AC
  • 60W – PD‑9501‑10GS/AC
  • 90W – PD‑9601‑10GS/AC

This scalable lineup enables seamless support for applications ranging from basic networking to high‑power, high‑bandwidth devices.

Powering Global Applications With a Unified Platform

With expanded APAC certifications and a unified standards‑based architecture, our PoE midspans are suitable for global deployment across:

  • Surveillance and security systems
  • Enterprise networking
  • 5G and wireless infrastructure
  • Factory and building automation

By combining regional compliance, intelligent power delivery and industry‑leading efficiency, Microchip continues to lead the PoE Midspan market—powering connected infrastructure reliably and sustainably across the globe.

Learn More

To explore Microchip’s complete portfolio of PoE midspan solutions and learn how they can support your next deployment, visit the Microchip PoE Systems web page.

Alan Jay Zwiren, Sep 3, 2026
Tags/Keywords: Sustainability

Live Chat

Need Help?

Privacy Policy