We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Twisthink Designs Secure IoT Pump Sensor With Microchip ATECC608B

Twisthink integrated Microchip’s ATECC608B crypto chip into an IoT pump sensor for charity: water, enabling secure, reliable and scalable cloud connectivity.

Market Challenge

  • 50,000+ wells across 28 countries require monitoring to sustain long-term access to clean water.
  • Manual maintenance can cause weeks or months of downtime, leaving communities without access to safe drinking water.

An IoT-based predictive maintenance solution required secure device identity, tamper-resistant credential storage and efficient cloud provisioning at scale.

Solution Overview – Twisthink’s Charity: Water Pump Sensor Designs

Twisthink developed two IoT pump sensor designs (India Mark II and Afridev 3) to monitor pump health with capacitive sensing and cloud connectivity. At the center of both designs is the Microchip ATECC608B CryptoAuthentication™ device, selected for its robust hardware-based security, straightforward MCU interface, and streamlined credential provisioning into charity: water’s AWS-based cloud platform.

Key Capabilities

  1. Hardware-Based Security – The ATECC608B provides a secure element that protects cryptographic keys and provides device identity. It has the ability to perform Elliptic Curve Cryptography operations for authentication and key agreement, as well as Advanced Encryption Standard for data encryption, which is a fundamental feature that enables end-to-end data security.
  2. Simplified Cloud Provisioning – Pre-generated credential files from Microchip allow turnkey provisioning process where the chips are pre-programmed with unique device certificates and private keys by Microchip, which drastically simplifies the secure onboarding of devices at scale.
  3. Low Design Complexity – The ATECC608B uses a simple I²C interface, which is a widely supported communication protocol on most microcontrollers. This low pin count and straightforward communication bus indeed minimizes the need for complex external circuitry, simplifying the bill of materials and the overall circuit board layout.

Industry Impact and Use-Cases

With the crypto chip integrated, Twisthink’s IoT sensors securely capture 13+ million water samples daily, transmitting authenticated telemetry to the cloud. The secure hardware foundation minimizes cost and electronics complexity, accelerates compliance with IoT security best practices and supports 10+ years of field operation at just 2% of total pump cost. Beyond water access, this architecture is applicable to industrial monitoring, grid energy systems and any IoT deployment where secure provisioning and long-lifecycle reliability are critical.

Ready to Accelerate Your Next Secure IoT Deployment?

Visit www.twisthink.com to learn more about Twisthink’s connected product expertise or contact Microchip to sample the ATECC608B crypto chip.

About Twisthink

Twisthink is a cross-functional team of designers and technologists that partners with companies to accelerate the design and development of successful connected solutions.

Brad Natelborg, Oct 30, 2025
Tags/Keywords: Industrial and IoT

Live Chat

Need Help?

Privacy Policy