We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Leading PoE Solution for Outdoor IoT Applications

We can help you leverage Power over Ethernet (PoE) advantages for all IoT outdoor applications...


With our new IEEE 802.3bt-compliant outdoor PoE midspan, customers can leverage PoE advantages for all IoT outdoor applications. Smart Cities use diverse technologies and applications to enable better services and higher quality of life, most require outdoor installations with high-flexibility and low-impact to everyday life. Wireless technologies like point-to-point, 5G, LoRa, WLAN and video-surveillance are often deployed across Smart Cities to enable different solutions, from internet access to traffic management, parking, air quality, waste management, smart grid, mobility and security.
 
The PD-9501GCO single-port IEEE 802.3bt-compliant PoE midspan is the ideal power source for outdoor installations allowing wireless access points, small cells, security cameras and other IoT devices to be powered over standard Ethernet cables, leaving network infrastructure completely unaltered. Microchip cost-effective PoE solutions offer unique capabilities supporting both IEEE 802.3bt as well as pre-bt high-power technologies, such as PoH and UPoE, guaranteeing 60 Watts of power and ensuring safe and reliable operation in outdoor environments.

• 1-port, 60W, IEEE 802.3bt-compliant outdoor PoE midspan
• Backward compatibility with IEEE 802.3af/at
• Support legacy pre-bt high-power technologies
• IP67 outdoor rating
• Integrated surge protection 
• Extended temperature range from -40°C to 65°C
• New compact design (70 mm × 140 mm × 60 mm, 1.4 Kgs)

Read more about Microchip's PDS-9501GCO PoE midspan.


Galit Mendelson, Jul 29, 2020
Tags/Keywords: Industrial and IoT