This product is no longer available for sale.
The PS7070 evaluation board is Not Recommended for New Designs.
It is a complete smart battery controller subsystem based on the Microchip PS700 battery monitor. The board is designed to operate with a battery pack consisting of one (1) or two (2) series connected Lithium cells. The board includes the Microchip PS700 battery monitor IC in a socket, a 20 mOhm sense resistor and an overvoltage protection circuit. The EV kit also includes the PS051 PowerInfo 2 Configuration Interface and PS070 PowerMate Software.
N/A
Live Chat