We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC5301-3.3YMT-EV

MIC5301-3.3YMT EVALUATION BOARD


  • Refer to User Guide.

Overview


The demonstration board can be used to evaluate both the MIC5301 and MIC5318 low dropout linear regulators. The MIC5301 and MIC5318 are offered in fixed and adjustable outputs. Fixed output versions add bypass pin functionality, allowing reduced output noise. The adjustable version allows for the use of a resistor divider network to adjust for the desired output voltage. The evaluation board accommodates the fixed version.

Package Contents

N/A

Documentation


Title
Document Id
MIC5301-3.3YMT Evaluation Board User Guide Download eb4337c2-0d09-43a1-8b72-6c0cbc1383bb