Status: No Longer Available
Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
There are currently no documents or software to display.
The KSZ8873MLL/FLL/RLL is Micrel’s third generation fully integrated 3-port switch. The two PHY units of KSZ8873MLL/RLL support 10BASE-T and 100BASE-TX. The KSZ8873FLL supports 100BASE-FX. The devices have been designed for cost sensitive systems, however, still offer a multitude of features, such as switch management, port and tag based VLAN, QoS priority, one MII interfaces and CPU control and data interfaces. The KSZ8873MLL/FLL/RLL is an excellent choice for VoIP Phone, Set-top/Game Box, SOHO Residential Gateway, industrial Ethernet systems and as a standalone 3-port switch. The KSZ8873MLL/FLL/RLL Evaluation Board provides a convenient means to evaluate the KSZ8873MLL/FLL/RLL’s rich feature set. Easy access is provided to all of the KSZ8873MLL/FLL/RLL pins, with jumpers and interface connectors allowing quick configuration and re-configuration of the board. MIIM, EEPROM programming, SPI emulation software are also provided to access the more extensive features of the KSZ8873MLL/FLL/RLL, via a PC USB port.