We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: KSZ8864CNX-EVAL

KSZ8864CNX EVAL BOARD


  • KSZ8864 Integrated 4-port 10/100 Managed Ethernet Switch
  • 2 RJ-45 Jacks for Ethernet LAN with Corresponding Isolation Magnetics
  • Auto MDI/MDIX on all Ports
  • 1 PHY mode and 1 MAC mode 40-pin male/female connectors are for the port 3 Switch SW3-MII/RMII Interfaces
  • 1 PHY mode and 1 MAC mode 40-pin male/female connectors are for the port 4 Switch SW4-MII/RMII Interfaces
  • 1 USB Port Interface Configurable to emulate interfaces of EEPROM, SPI interface, MDC/MDIO with SMI Interface and access all MIIM registers
  • On Board EEPROM
  • 2 LEDs Per Port to Indicate the Status and Activity
  • 5VDC, 2.5A Universal Power Supply

Overview


The KSZ8864 device consists of two PHYs and four MACs. Two of MACs support either MII or RMII interfaces for dual processor/DSP data transfer. Higher speed SPI and MDC/MDIO interfaces can fully manage the 4-port switch by the processor. The device had been designed with cost sensitive systems in mind but still offers a multitude of features such as switch management; port and tag based VLAN; 1/2/4-queue QoS priority; a dual MII/RMII option data interfaces and CPU control interfaces of SPI, MDC/MDIO with MIIM/SMI. MIIM is the standard IEEE 802.3 MII Management Interface. SMI is non-standard Serial Management Interface that can access all registers by the Management Data Input/output MDIO interface. The KSZ8864 is an excellent choice in current complex Ethernet applications with single processor or dual processors, industrial automatic, automotive, etc. fields and as a standalone 4-port switch. The KSZ8864 evaluation board is designed to allow the user to experience first-hand the rich feature set of these existing 4-port switches of KSZ8864CNX/RMNUB. The evaluation board is highly configurable and easy to use.

Documentation


Title
Document Id
KSZ8864CNX/RMNUB Design Package Download 9e127c03-2393-44e2-989d-d82b3264aa1e
KSZ8864 Read Me Download c18c3a73-7700-4b3c-a774-56b8c0353995
KSZ8864 Eval Board Schematics Download 038272b5-1b92-4af6-9b34-063dbbfd32b1
KSZ8864 Ref Design Schematics Download e8ecb716-b23b-4535-ac02-2f94980b5f25
KSZ8864 PCB Download 0108fc45-61e9-45a9-ac82-e73abc7bc759
KSZ8864 Gerber Download 10fc3ba4-d2f7-4813-b84b-04ab11eb56e8
KSZ8864 IBIS Download 689848f9-1736-424d-964f-b954e3d4660c
KSZ8864 EVAL Board BOM Download b31d6e56-dac0-4101-9071-e9162b750020
KSZ8864 EVAL Board User Guide Download 8c603611-f05c-44af-bee4-e10e27fe3d95
RMII Connections for KSZ8895RQ Download 8b4ff504-463f-4ae0-bc9f-9d0fd563ce6f
Migration from KSZ8864RMN/RMNU to KSZ8864CNX/RMNUB Download 1edcf8c9-2d68-4200-9e29-d0a34e0c5b50
KSZ8895 KSZ8864 0.11um Rev A2 Silicon Errata Download 499c9ee3-55d0-443e-ac8e-13842b3fe810

Software


Title
Date
KSZ8864 Eval Board Software Tools Download 17 Jan 2022

Silicon Products

Product
Title
Product
Title
KSZ8864 4-Port 10/100 Managed Ethernet Switch with Dual MACs KSZ8864 4-Port 10/100 Managed Ethernet Switch with Dual MACs