Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PICkit 3 Debug Express

Part Number: DV164131

Status: No Longer Available

Summary:


The PICkit 3 allows debugging and programming of PIC(R) and dsPIC(R) Flash microcontrollers using the powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), and it does this all at a most affordable price point. This kit includes the 44-pin demo board with a PIC18F45K20 microcontroller and a USB cable.

Microchips FREE
View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Market Communication

Product Features

    • Uses the powerful graphical interface of MPLAB X
    • Includes a 44-pin demo board with a PIC18F45K20 MCU

Summary


The PICkit 3 allows debugging and programming of PIC(R) and dsPIC(R) Flash microcontrollers using the powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), and it does this all at a most affordable price point. This kit includes the 44-pin demo board with a PIC18F45K20 microcontroller and a USB cable.

Microchips FREE MPLAB X IDE software and the FREE Edition of the MPLAB XC C Compiler for a complete code development environment is available via free download on microchip.com


Newer version development tools are available now. Please consider Curiosity Development Board (DM164137) or Explorer 8 Development Board (DM160228) for new designs

Package Contents

  • PICkit 3 In-Circuit Debugger
  • 44-pin demo board with a PIC18F45K20 microcontroller
  • USB Cable