Status: No Longer Available
Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
This product is no longer available for sale.
The PIC18 Starter Kit functions as a USB mouse, joystick or mass storage device all using the on-board capacitive touch sense pads. It includes a MicroSD™ memory card, potentiometer, acceleration sensor, and OLED display. With on-board debugger and programming, and USB power, the starter kit is a low-cost way to get started with the PIC18 family.
This board features the PIC18F46J50 MCU with 64KB Flash, 4KB RAM, XLP low power, mTouch touch sensing and USB. The MCU is running Microchip’s FREE USB bootloader and software framework. The starter kit source code and other resources are included in the MCHPFSUSB Framework, which can be downloaded from Microchip Application Libraries.
Newer version development tools are available now. Please consider Explorer 8 Development Board (DM160228) for new designs