Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

CIP Hybrid Power Starter Kit

Part Number: DM164147

Summary:

The CIP Hybrid Power Starter Kit is a hardware platform designed to demonstrate the flexibility of Microchip’s CIP Hybrid Power microcontroller as used in an SMPS application.

The board incorporates the PIC16F1779 as the freely programmable PMIC device of a Synchronous Buck Converter.

The Synchronous Buck Converter on the board accepts input voltages ranging from 6V

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    Features

    •  PIC16F1779 CIP Hybrid Power Microcontrollers
    • One Power On LED and Two Status LEDs
    • One mechanical user switch
    • Onboard debugger
      • Board identification in Microchip MPLAB X
      • One green power and status LED Programming and debugging
      • Virtual COM port (CDC)
      • One logic analyzer channel (DGI GPIO)
    • I2C Bridge Support
    • Nominal Operating Conditions:
      • Input Voltage: +9V DC
      • Output Voltage: +3.3V
      • Max. Output Current: 8A
      • Max. Output Power: 25W
    • Absolute Maximum Ratings
      • Input Voltage: +6 ... +16V DC
      • Output Voltage: +0.5 ... +5V
      • Output Current: 8A
      • Output Power: 30W
    • Efficiency: 94.4% at 65% Load

Summary

The CIP Hybrid Power Starter Kit is a hardware platform designed to demonstrate the flexibility of Microchip’s CIP Hybrid Power microcontroller as used in an SMPS application.

The board incorporates the PIC16F1779 as the freely programmable PMIC device of a Synchronous Buck Converter.

The Synchronous Buck Converter on the board accepts input voltages ranging from 6V to 16V and delivers an output voltage of 3.3V with a maximum load current of 8A. The output of the power supply is rated for maximum 25W.
 
  • Download the MPLAB Code Configurator (MCC) SwitchMode Power Supply (SMPS) Library here.
  • For more information on CIP Hybrid Power and resources, click here.

Package Contents

One CIP Hybrid Power Starter Kit