We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00866

CL8800 230VAC LED DRIVER EVALUATION BOARD

Overview

The CL8800 230VAC LED Driver Evaluation Board is a complete solution consisting of an LED Driver (ADM00866) and an LED Load Board (ADM00861) powered directly from the 230VAC line and based on Microchip Technology's CL8800 Sequential Linear Driver.

The CL8800 LED Driver Evaluation Board (ADM00866) has the following features:

* Input Voltage: 230 Vrms +/-15%, 50/60 Hz
* Typical Output Capability: up to 130mA
* Efficiency: Over 85%
* Max Output Power: 8.5W (depends on the cooling provided)

1 x CL8800 230VAC LED Driver Evaluation Board

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
ADM00866_Gerbers Board Design Files Download
ADM00866_Schematic Board Design Files Download
ADM00866_BOM Board Design Files Download

Live Chat

Need Help?

Privacy Policy