We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00764

MIC24045 EVALUATION KIT

Overview

The MIC24045 Evaluation Board is designed to serve all of the devices that make up Microchip’s MIC2404x family of parts. As a result, only a subset of its features is needed for the MIC24045 evaluation. Specific for the evaluation of the MIC24045 device, the VIN supply ranges from 4.5V to 19V and output voltage from 0.64V to 5.25V in 5 mV, 10 mV, 30 mV and 50 mV steps at 5A. Additionally, an on-board load transient generator circuit and connections for loop gain measurements are provided. A connector (J10) matching the MCP2221 Breakout Module I2C interface is provided for board compatibility with I2C.

  • Input Voltage: 4.5V to 19V
  • Output Voltage: 0.64V to 5.25V in 5 mV, 10 mV, 30 mV and 50 mV steps
  • Output current: up to 5A
  • Efficiency: up to 95%
  • I2C Programmability

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MIC24045 I2C Programmable, 4.5V-19V Input, 5A Step-Down Converter Data Sheet Data Sheets Download
I2C Monitor (v1.0.0) Software Libraries and Firmware Download
MIC24045 Evaluation Kit User's Guide User Guide Download
MIC24045 Evaluation Kit (ADM00764) BOM Board Design Files Download
MIC24045 Evaluation Kit (ADM00764) Gerbers Board Design Files Download
MIC24045 Evaluation Kit (ADM00764) Schematics Board Design Files Download

Live Chat

Need Help?

Privacy Policy