Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP1664 LED Driver Evaluation Board

Part Number: ADM00641

Summary:

The MCP1664 LED Driver Evaluation Board is used to evaluate and demonstrate Microchip Technology’s MCP1664 product. This board demonstrates the MCP1664 in a boost converter application supplied from an external voltage source, which drives a string of LEDs with three selectable currents. The MCP1664 LED Driver Evaluation Board was developed to help engineers reduce the product design cycle View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Input Voltage range (V IN ): 2.4V to 5.5V, with VIN < V OUT
    • Undervoltage Lockout: 2.3V to Start; 1.85V to Stop
    • Adjustable Output Current: 90 mA, 180 mA or 270 mA, selected using a dual switch on-board 
    • PWM Dimming using PWM generator on board
    • PWM Switching Frequency: 500 kHz
    • 1.8A Peak Input Current Limit
    • Overtemperature Protection (if the die temperature exceeds +150°C, with 15°C hysteresis)
    • Open Load Protection in case of: LED fail or FB disconnected/fault

Summary

The MCP1664 LED Driver Evaluation Board is used to evaluate and demonstrate Microchip Technology’s MCP1664 product. This board demonstrates the MCP1664 in a boost converter application supplied from an external voltage source, which drives a string of LEDs with three selectable currents. The MCP1664 LED Driver Evaluation Board was developed to help engineers reduce the product design cycle time.

Package Contents

  • 1x MCP1664 LED Driver Evaluation Board (ADM00641)