We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00631

MTD6508 3-PHASE BLDC SENSORLESS FAN CONTROLLER DEMONSTRATION DAUGHTER BOARD

Overview

The MTD6508 Daughter Board is a small board with the minimal required components to operate with the MTD6508 device.
The MTD6508 Daughter Board has been designed to be used with the ADM00633 motherboard, but can also be used as a stand-alone board using its connectors.

Small board with the minimal required components to operate with the MTD6508 device.
Designed to be used with the ADM00633 motherboard.
Can also be used as a stand-alone board using its connectors.

• 3 x MTD6508 Daughter Board with a 4x4 16-Lead UQFN MTD6508
• Important Information Sheet

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MTD6508 5V 3-P Motor Driver Daughter Bd (ADM00631) User's Guide User Guide Download
MTD6508 5V 3-P Motor Driver Daughter Bd (ADM00631) BOM Board Design Files Download
MTD6508 5V 3-P Motor Driver Daughter Bd (ADM00631) Gerbers Board Design Files Download
MTD6508 5V 3-P Motor Driver Daughter Bd (ADM00631) Schematics Board Design Files Download
MTD6508 Data Sheet Data Sheets Download

Live Chat

Need Help?

Privacy Policy