The EVB-USB7216 is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the USB7216C, a 6-port SuperSpeed+ (SS+) USB SmartHub™ IC on a 4-layer RoHS-compliant Printed Circuit Board (PCB). This allows the user to gain an understanding of the product and accelerate the integration of the USB7216 into the user’s design .
The EVB-USB7216 is compliant with the USB 2.0 High-Speed (HS), Full-Speed (FS), and Low-Speed (LS) USB signaling. The EVB-USB7216 is also compliant with USB 3.2 Gen2 on the upstream port and on 4 of the downstream ports including a USB Type-C™ interface. The fifth and sixth downstream port only support USB2.0.
The EVB-USB7216 platform also supports battery charging on all six downstream ports (maximum of 10A) at any one time. The EVB-USB7216 supports FlexConnect role reversal for any of the six downstream ports with the upstream port.
The EVB-USB7216 has four configurations for operation through internal default settings and supports custom configurations either via I²C or through the external 16-Mbit SPI Flash device. The EVB-USB7216 demonstrates driver compatibility with Microsoft® Windows® 10, Windows 8.x, Windows 7, Windows XP, Mac OS® X 10.4+, and Linux® hub drivers.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| EVB-USB7216 Evaluation Kit Users Guide | User Guide | Download | ||
| EVB-USB7216 BOM | BOM | Download | ||
| EVB-USB7216 Schematic, PDF | Schematics | Download | ||
| EVB-USB7216 Schematics, Altium | Board Design Files | Download | ||
| EVB-USB7216 Gerber Files | Board Design Files | Download |
Live Chat