We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The ATSAMR30M Sensor Board is a hardware platform to explore and evaluate the capabilities of the ATSAMR30M18A, a Sub-1 GHz IEEE® 802.15.4™ compliant RF module with an integrated ARM Cortex M0+ MCU with 256KB Flash for application and protocol development. The sensor board supports multiple ready-to-use applications available on Github and in Atmel Studio's Integrated Development Platform (IDP).

Equipped with mikroBUS™ compatible headers, the sensor board is designed to deliver 802.15.4 (700/800/900 MHz) ISM band wireless functionality to numerous Click
board™ based sensors and interfaces.

  • A complete regulatory certified reference design with FCC, CA and EU RED certifications
  • ATSAMR30M18A Module is an IEEE 802.15.4 Compliant Wireless Module for 700/800/900 MHz (1) Applications
    • ATSAMR30E18A (ARM® Cortex® -M0+) System-in-a-Package (SiP) with 256KB Flash / 40KB RAM for Application and protocol support
    • Single-ended RF output through the PCB castellated pad
  • Pre-Loaded with "IEEE 802.15.4 Performance Analyzer" code, an extension of the Studio 7 (Integrated Development Platform)
  • RX sensitivity up to -105dBm
  • TX output power up to 8.7dBm
  • High precision 16 MHz crystal oscillator
  • mikroBUS™ socket
  • On-board PCB Antenna
  • On-board AT30TS75A Digital Temperature Sensor
    • Two wire I2C and SMBus compatible serial interface
  • Footprint Provision for Evaluating CryptoAuthentication™ Device ATECC608A/ATECC508A
  • Power Supply Options
    • Battery holder for CR2450 battery
    • Header for External supply
  • Debug SWD Header
  • Digital I/O
    • Clicker header comprising SPI, I2C, and UART interfaces of ATSAMR30M18A
    • One RESET button and one user button
    • One user LED
  • In addition to IEEE 802.15.4 Performance Analyzer, the SAMR30M Sensor Board also supports the MiWi Protocol for mesh networking (Available in Atmel Studio 7) and a remote temperature sensor demo available on Github: https://github.com/MicrochipTech/Wireless-Sensor-Network/tree/master/MiWi


Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
DT100130 SAMR30M ISED Certification Certifications Download
DT100130 SAMR30M Sensor Board FCC Certification Certifications Download
ATSAMR30M Sensor Board Design Documentation Board Design Files Download
ATSAMR30M Sensor Board Regulatory Approval Documentation_revA Certifications Download
ATSAMR30M Sensor Board User's Guide User Guide PDF | HTML
MiWi™ Software Design Guide User Guide Download
MiWi Quick Start Guide User Guide Download
MiWi Point-to-Point / Star Network Stack for SAMR21 and SAMR30 Software Libraries and Firmware Download
SAMR30 Sensor Board Design Package Product Documents Download

Live Chat

Need Help?

Privacy Policy