That SAM9X60-EK Evaluation Kit (CPN: DT100126) is no longer being manufactured.
Please order the SAM9X60 Curiosity Platform (CPN: EV40E67A) instead.
The SAM9X60-EK Evaluation Kit is ideal for evaluating and prototyping with the high performance, ultra-low power SAM9X60 ARM926EJ-S based microprocessor (MPU) running up to 600 MHz. The SAM9X60 MPU features powerful peripherals for connectivity and user interface applications, and offers advanced security functions.
Connectors and expansion headers allows for easy customization and quick access to leading edge embedded features such as MIKROE Click boards™ and Raspberry Pi expansion header.
The kit is supported by mainline Linux distribution as well as bare metal software frameworks and RTOS allowing you to easily get started with your development.
The kit includes an on-board Embedded Debugger, eliminating the need for external tools to program or debug.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| SAM9X60-EK User Guide | User Guide | Download | ||
| SAM9X60-EK_Rev3_Design Files.zip | Other Board Design Files | Link | Download | |
| SAM9X60 Data Sheet | Data Sheets | PDF | HTML | ||
| SAM9X60 Device Silicon Errata and Data Sheet Clarification | Errata | PDF | HTML | ||
| Manually Solder WILC3000 Module on MPU Board | Application Notes | Link | Download | |
| 5p0V_SAM9X60_DDR2_MIC2800-G8S | Supporting Collateral | Download | ||
| 5p0V_SAM9X60_DDR2_MIC2800-Altium | Board Design Files | Download | ||
| Linux Basics and Solutions for Microprocessors | Application Notes | Link | Download | |
| eXecute-In-Place (XIP) with Serial Flash Memories on MPUs Using MPLAB Harmony V3 | Application Notes | Link | PDF | HTML | |
| Developer Help ( Training Modules) | Software | Link | ||
| Getting Started Linux OS Development | Software | Link | ||
| MPLAB Discover Code examples | Software | Link | ||
| EGT/Linux Fast Boot Demonstration | Software | Link | ||
| Configure first stage bootloader to boot at91bootstrap from external NVMs | Software | Link | ||
| Configure at91bootstrap to boot Harmony application from External NVMs | Software | Link | ||
| Getting started Harmony application development | Software | Link | ||
| Flash at91bootstrap, Harmony application using SAM-BA | Software | Link | ||
| Configure at91bootstrap to enable QSPI-XIP | Software | Link | ||
| Build and debug harmony application getting executed from QSPI flash | Software | Link |