We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DM080104

ATTINY1627 CURIOSITY NANO EVALUATION KIT

Overview

Take your next idea to market with a development board that you can keep in your pocket. With full program and debug capabilities, the ATtiny1627 Curiosity Nano Evaluation Kit offers complete support for your next design.

Use either Studio 7 or MPLAB X IDEs as a magnifying glass to look into your MCU and step through the debug. Free, easy-to-use graphical programming tools, START and MCC, allow you to intuitively program the target MCU.

Key Features

  • A board the size of a stick of gum with the power to take your idea to market
  • On-board debugger - no external tools are needed to program the ATtiny1627
  • Flexible ATtiny1627 AVR microcontroller with 12-bit ADC
  • ATtiny1627 microcontroller
    • One mechanical user switch
    • One yellow user LED
  • On-board debugger
    • Board identification in Atmel Studio/Microchip MPLAB X
    • One green power and status LED
    • Programming and debugging
    • Virtual serial port (CDC)
    • Two logic analyzer channels (DGI GPIO)
  • USB powered
  • Adjustable target voltage
    • MIC5353 LDO regulator controlled by the on-board debugger
    • 1.8 - 5.1 V output voltage (limited by USB input voltage)
    • 500mA maximum output current
  • ATtiny1627 Curiosity Nano Evaluation Kit
  • Two 100mil, 1x17 pin header strips

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
ATtiny1627 Curiosity Nano Hardware User Guide User Guide PDF | HTML
ATtiny1627 Curiosity Nano Altium Project Board Design Files Download
ATtiny1627 Curiosity Nano Schematics Board Design Files Download
ATtiny1627 Curiosity Nano Design Documentation Board Design Files Download
ATtiny1627 IBIS Model Board Design Files Download
Curiosity Nano Explorer Pinouts Board Design Files Download

Live Chat

Need Help?

Privacy Policy