ATAK51005-V1 provides a complete system showing an all Microchip® solution for Remote Keyless Entry (RKE), Passive Entry Passive Start (PEPS), and Immobilizer (IMM) applications. This system uses AES-128 encryption to protect the realistic multi-channel RF and LF communication protocols and supports 1-way RF communication for PEPS.
Microchip has made it very easy to implement a complete car access and security system using Microchip high-performance devices and is supported by standard AVR® and ARM® development tools such as Atmel Studio 7, Atmel-ICE and Xplained boards. The status of the system is displayed on a comprehensive PC GUI.
For a fully functional system one of each of the following boards are required:
Note: All boards are shipped unprogrammed, so an ISP programmer (for example, Atmel-ICE) is required. Additional ATAB-LFTX-V4.0 and ATAB5702A-V2.3B boards can be ordered to expand functionality of system.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| ATAK51005-V1 Phase 4 Software | Software Libraries and Firmware | Download | ||
| ATA5700/ATA5702 3D LF Receiver and UHF Transmitter | Data Sheets | Download | ||
| ATA5781/ATA5782/ATA5783 - Summary Datasheet | Data Sheets | Download | ||
| Atmel SAM C21 Xplained Pro User Guide | User Guide | Download | ||
| ATA5291 - Summary Datasheet | Data Sheets | Download | ||
| ATAN0219-ATAK51005 V1 User's Guide | User Guide | PDF | HTML |