The SEC1110 is a low-cost, low-power, single port Smart Card controller with USB interface that delivers high-performance and flexible design customization options.
The SEC1210 is a low-cost, low-power, dual port Smart Card controller with USB or UART interface that devices deliver high-performance and flexible design customization options.
The EVB-USB2240-IND is designed to demonstrate the unique features of this device using a low-cost PCB implementation.
The EVB-USB2642 is an evaluation board that contains an Ultra Fast USB 2.0 Multi-Format Flash Media Controller, a USB 2-port Hub Combo, and a UCS81001 Port Power Controller.
The EVB-USB2660 demonstrates the unique features of this device using a low-cost PCB implementation with individual port power control for the two downstream USB 2.0 ports.
Live Chat