Our OTN processors and OTN physical layers (PHYs) offer leading innovation, integration and power for Data Center Interconnect (DCI) networks. They deliver the quickest time to market and lowest R&D expense for the OEM and minimize the total cost of ownership for the service provider.
We also offer a comprehensive portfolio of optical networking solutions for Synchronous Optical Networking/Synchronous Digital Hierarchy (SONET/SDH), T1/E1 and Fiber-to-the-Home/Passive Optical Network (FTTH/PON) protocols.
We are excited to announce the release of our comprehensive new white paper, “The Definitive Guide to OTN,” which explores the ITU G.709 Optical Transport Networking (OTN) standard and its pivotal role in today’s high-speed data transport landscape.
Our white paper delves into the evolution of OTN, highlighting how it has adapted to support Flexible OTN (FlexO) rates and add new client signal rates. As Ethernet has become a dominant client signal, OTN has evolved to efficiently carry Ethernet traffic, making it the foundation for Ethernet connectivity across global transport networks. OTN line rates have progressed from 10G to Nx100G, and the industry is now looking ahead to rates beyond 1T as the next major milestone.
Bandwidth growth, driven by the expansion of data centers and 5G network build-outs, is expected to drive the need for faster coherent Dense Wavelength Division Multiplexing (DWDM) pluggable optics. Consequently, Data Center Interconnect (DCI) and metro Optical Transport Network (OTN) platforms are transitioning from 100/200 Gbps to 400 Gbps pluggable coherent optical modules to support these hyper-connected architectures.
We are supporting the transition to 400 Gbps interconnect rates by bringing to market interoperable solution sets consisting of our DIGI-G5 OTN processor and META-DX1 terabit secured-Ethernet PHY and Acacia’s 400 Gbps pluggable coherent optics.
Live Chat