We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Data Center Embedded Controllers

Establish System Trust Chain With Our Data Center Embedded Controllers


As data center platforms continue to scale in complexity and connectivity, protecting system integrity from first power‑on through runtime operation and firmware updates has become a foundational requirement. At the same time, the industry is preparing for the transition to PQC, driving the need for hardware‑anchored security that can evolve alongside new cryptographic standards. Our platform root of trust microcontrollers (MCUs) establish a resilient system trust chain for modern data center environments, aligning with industry standards such as NIST SP 800‑193 Platform Firmware Resiliency guidelines and Open Compute Project (OCP) security requirements. By embedding hardware‑based secure boot, firmware integrity protection and device attestation at the foundation of the platform, these solutions help safeguard servers and infrastructure against evolving threats while enabling secure, standards‑aligned system designs.

TrustFLEX for Platform Root of Trust Devices


TrustFLEX simplifies adoption of hardware‑based platform root of trust across our portfolio of platform and secure boot controllers. Available for selected platform root of trust and Trust Shield family devices, TrustFLEX provides partially pre‑configured security features for common secure boot, firmware integrity and device identity use cases. Using the Trust Platform Design Suite (TPDS), you can configure devices through an intuitive GUI and generate provisioning packages that integrate with our secure provisioning services, accelerating deployment and reducing development effort.

Live Chat

Need Help?

Privacy Policy